(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hand-Tightened Hose Clamp Set EA463HB-100

Hand-Tightened Hose Clamp Set EA463HB-100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,869₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS430)
・Case size-234x168x62mm〈Set items〉
・EA463HB-41(20pcs.)-Band width:9mm、 Suitable dia.:8 to 12mm
・EA463HB-43(20pcs.)-Band width:9mm、 Suitable dia.:12 to 20mm
・EA463HB-45(20pcs.)-Band width:9mm、 Suitable dia.:16 to 25mm
・EA463HB-47(10pcs.)-Band width:9mm、 Suitable dia.:20 to 32mm
・EA508KC-2(Case)

Part Number
EA463HB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,868.85

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463HB-100 in the Hand-Tightened Hose Clamp Set EA463HB-100 series.