(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hose Clamp EA463G-34

Hose Clamp EA463G-34
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      753₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Galvanized steel
・Hose ID…3/4"
・Hose OD (mm)…28 to 34

Part Number
EA463G-34
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 753.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 28 Hose O.D. Tightening Range (Max.)(mm) 34 Material Steel
JAN Code 4518340021372 Material Details Steel (zinc plating)

Please check the type/dimensions/specifications of the part EA463G-34 in the Hose Clamp EA463G-34 series.