(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Band width-19mm
・Material-Band: SUS301Bolt: steel
・Band thickness-0.6mm
・Compatible Dia.…216 to 224mm
Part Number |
---|
EA463CT-40 |
EA463CT-51 |
EA463CT-59 |
EA463CT-78 |
EA463CT-103 |
EA463CT-129 |
EA463CT-160 |
EA463CT-167 |
EA463CT-173 |
EA463CT-179 |
EA463CT-186 |
EA463CT-224 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) | JAN Code |
---|---|---|---|---|---|---|---|
₹ 955.91 | 1 Piece(s) | 6 Day(s) or more | 35 | 40 | 4518340713710 | ||
₹ 969.25 | 1 Piece(s) | 6 Day(s) or more | 44 | 51 | 4518340713741 | ||
₹ 976.16 | 1 Piece(s) | 6 Day(s) or more | 51 | 59 | 4518340713765 | ||
₹ 1,006.33 | 1 Piece(s) | 6 Day(s) or more | 70 | 78 | 4518340713826 | ||
₹ 1,037.49 | 1 Piece(s) | 5 Day(s) or more | 95 | 103 | 4518340713918 | ||
₹ 1,066.56 | 1 Piece(s) | 6 Day(s) or more | 121 | 129 | 4518340713963 | ||
₹ 1,109.18 | 1 Piece(s) | 6 Day(s) or more | 152 | 160 | 4518340714014 | ||
₹ 1,119.29 | 1 Piece(s) | 6 Day(s) or more | 159 | 167 | 4518340714021 | ||
₹ 1,129.05 | 1 Piece(s) | 14 Day(s) or more | 165 | 173 | 4518340714038 | ||
₹ 1,140.53 | 1 Piece(s) | 6 Day(s) or more | 172 | 179 | 4518340714045 | ||
₹ 1,141.65 | 1 Piece(s) | 6 Day(s) or more | 178 | 186 | 4518340714052 | ||
₹ 1,200.15 | 1 Piece(s) | 5 Day(s) or more | 216 | 224 | 4518340714113 |
Loading...
Material | Stainless Steel |