(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Bolt Clamp EA463CT-160

T-Bolt Clamp EA463CT-160
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,109₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Band width-19mm
・Material-Band: SUS301Bolt: steel
・Band thickness-0.6mm
・Compatible Dia.…152 to 160mm

Part Number
EA463CT-160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,109.18

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 152 Hose O.D. Tightening Range (Max.)(mm) 160 Material Stainless Steel
JAN Code 4518340714014

Please check the type/dimensions/specifications of the part EA463CT-160 in the T-Bolt Clamp EA463CT-160 series.