(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Constant Torque Clamp EA463CK-194

Constant Torque Clamp EA463CK-194
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,744₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Band: stainless steel, Bolt: steel
・Band width-16mm
・Band thickness-0.7mm
・Hex screw-3/8
・Torque range-5.7 to 14Nm (58 to 144kg/cm)
・This clamp is unaffected by expansion/shrinkage of hoses caused by temperature change, ensuring stable tightening torque.
・Compatible dia.…172 to 194mm

Part Number
EA463CK-194
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,744.13

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 172 Hose O.D. Tightening Range (Max.)(mm) 194 Material Stainless Steel
JAN Code 4518340713666 Torque range 5.7 to 14 Nm (58-144 kg/cm) Hex Screw 3/8"