(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Super-Strong Stainless Steel Clamp EA463CE-143【5 Pieces Per Package】

Super-Strong Stainless Steel Clamp EA463CE-143
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steelBand: SUS304Screw: SUS410
・Band width-16mm
・Band thickness-0.7mm
・Hex (-)screw-5/16 (8mm)
・Extra heavy-duty type (screw tightening torque: 22.6Nm)
・Compatible Dia.…121 to 143mm

Part Number
EA463CE-143
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,418.13

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 121 Hose O.D. Tightening Range (Max.)(mm) 143 Material Stainless Steel
JAN Code 4518340713437 Quantity 5 pcs. Hex (Straight-Slot) Screw 5/16" (8 mm)
Screw Tightening Torque(Nm) 22.6