(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・For various industrial use
・Band width-12.7mm
・Hex (-)screw-5/16 (8mm)
・Material-Band: SUS301, Bolt: steel
・Compatible dia.…27 to 51mm
Hose O.D. Tightening Range (Min)(mm) | 27 | Hose O.D. Tightening Range (Max.)(mm) | 51 | Material | Stainless Steel |
---|---|---|---|---|---|
JAN Code | 4518340712652 | Hex (Straight-Slot) Screw | 5/16" (8 mm) |