• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Universal Type Stainless Steel Clamp EA463CA-114【10 Pieces Per Package】

Universal Type Stainless Steel Clamp EA463CA-114

【Product Specifications】
・For various industrial use
・Band width-12.7mm
・Hex (-)screw-5/16 (8mm)
・Material-Band: SUS301, Bolt: steel
・Compatible dia.…91 to 114mm

Part Number

Configured Part Number is shown.

EA463CA-114

Part Number
EA463CA-114
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463CA-114 in the Universal Type Stainless Steel Clamp EA463CA-114 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)