(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hose Band Set EA463AY

Hose Band Set EA463AY
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,726₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel(zinc plating)
・Band thickness-10 to 20, 10 to 22, 13 to 25mm:0.8mm13 to 27, 19 to 38, 19 to 44mm:1.0mm
・Case size-220(W)x150(D)x47(H)mm

Part Number
EA463AY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,725.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463AY in the Hose Band Set EA463AY series.