(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hose clamp (Made of Aluminum)

Hose clamp (Made of Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,016₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Aluminum forging
・Withstanding pressure-2.5MPa (25kgf/cm2)
・Hex socket head screw dim.--6 to -15: M6 x 20, -20 to -30: M8 x 25
・ID-38mm
・OD-50 to 53mm

Part Number
EA462EE-6
EA462EE-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Weight Size Compatible Hose Inner Diameter Compatible Hose Outer Diameter Size (W × H) Compatible with

₹ 2,015.96

1 Piece(s) 6 Day(s) or more 4548745728880Approx. 142 g63×50mm19mm30 to 33mm63×50mmFor EA462EA-6/EB-6/EC-6/ED-6

₹ 2,020.71

1 Piece(s) 6 Day(s) or more 4548745728897Approx. 151 g69×50mm25mm36 to 39mm69×50mmFor EA462EA-10/EB-10/EC-10/ED-10

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials aluminum forging Accessories hexagonal screw, nut
Types of Related components hose band/clamp Pressure resistant 2.5 MPa (25kgf/cm2)