(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Body: Stainless steel (SUS316) electrolytic polishing finish
・Withstanding pressure-2.5MPa (25kgf/cm2)
・Service temperature--40 to 95℃Applicable clamp-EA462EE-6 to -30 (applicable only for same dimensions)
・Thread-PF1.1/2"
・Applicable hose ID (mm)-38
Type | Hose Fitting | Main Body Materials | Stainless Steel | JAN Code | 4548745729320 |
---|---|---|---|---|---|
Specifications | With safe brim | Weight | Approximately 210 g | Nominal of Connection Thread Size | 1 1/4B |
Shape | Straight | Type of connecting thread | G | Connection type | Male thread |
Hose connection type | Rib type | Size | 63.5mm | Operating Temperature Range | -40 to 95 |
Materials | Stainless steel (SUS316) | Applicable hose inner diameter(φ) | 32 | Compatible Clamp | EA462EE-12 |
Pressure resistant | 2.5 MPa (25kgf/cm2) | Surface Treatment | Electrolytic Polishing Finishing | Width across flats | 46mm |
Quantity | 2.5 MPa (25kgf/cm2) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy