(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Packing for Coupling (PTFE) EA462DX-6

Packing for Coupling (PTFE) EA462DX-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-fluoropolymer (PTFE)
・Service temperature range--100 to 200℃
・For female thread of stainless-steel hose coupling
・Applicable dim.-3/4“
・ID x OD x Thickness-18×26×2

Part Number
EA462DX-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 447.99

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials PTFE JAN Code 4548745729047
Operating Temperature Range -100 to 100°C Types of Related components Seal Compatible Size 75(3/4")
Inner Diameter × Outer Diameter × Thickness 18×26×2mm