(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

packing for coupling (Made of Fluoropolymer)

packing for coupling (Made of Fluoropolymer)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-fluoropolymer (PTFE)
・Service temperature range--100 to 200℃
・For female thread of stainless-steel hose coupling
・Applicable dim.-1.1/2"
・ID x OD x Thickness-38×48×2

Part Number
EA462DX-6
EA462DX-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Compatible Size Inner Diameter × Outer Diameter × Thickness

₹ 447.99

1 Piece(s) 14 Day(s) or more 454874572904775(3/4")18×26×2mm

₹ 690.35

1 Piece(s) 5 Day(s) or more 4548745729269100(1")23×33×2mm

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials PTFE Operating Temperature Range -100 to 100°C
Types of Related components Seal
X
whatsapp-qr whatsapp-icon