Packing for Coupling (NBR) EA462DW-10

Packing for Coupling (NBR) EA462DW-10

【Product Specifications】
・Material-Nitrile rubber (NBR)
・Service temperature range--20 to 100℃
・For female thread of hose coupling
・Applicable dim.-1"
・ID x OD x Thickness-27×39×6.5

Part Number

Configured Part Number is shown.

EA462DW-10

Part Number
EA462DW-10
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA462DW-10 in the Packing for Coupling (NBR) EA462DW-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)