(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

male thread coupling (Stainless Steel)

male thread coupling (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,934₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DR, EA462DS, EA462DT, EA462DV
・Size…2
・Thread…PT2

Part Number
EA462DM-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,933.84

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Operating fluid Air, Water Thread type R (Tapered male thread for pipes) Sealing Material NBR
Main Body Materials Stainless steel (SUS316) Types of connection parts Male Thread Type Nominal thread (inch) 1
JAN Code 4518340655645 Compatible with EA462DR·EA462DS·EA462DT·EA462DV Pressure resistant 1 MPa (10 kgf/cm2)
X
whatsapp-qr whatsapp-icon