(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

female threaded claw coupling (Brass) (Part Number)

female threaded claw coupling (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      946₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Compatible with EA462A-4 to -10
・Withstanding pressure-0.59MPa (6kg/cm2)
・Application-Water, air
・Thread…PF3/4

Part Number
EA462C-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 945.60

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Valve Structure Dual Passage Opening Type
Operating Environment/Applications Standard Operating fluid Air, Water Thread type G (Parallel pipe thread)
Sealing Material NBR Main Body Materials Brass Types of connection parts Female Threaded Tapped
Nominal thread (inch) 3/4 JAN Code 4518340020993 Compatible with EA462A-4/-10
Applications water, air Pressure resistant 0.59 MPa (6 kg/cm2) Quantity 1 pc.