(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

hose plug (made of polypropylene)

hose plug (made of polypropylene)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,830₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-20(3/4")
・Applicable hose ID-20mm

Part Number
EA462BN-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,829.85

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Operating Environment/Applications Standard
Main Body Materials Polypropylene Types of connection parts For hose mounting JAN Code 4548745819724
Weight 30g Nominal diameters 20(3/4") Pressure resistant 0.69 MPa (7 kgf/cm^2)
Thread size PT3/4" Notes ⌀D: 32, ⌀E: 19, ⌀F: 13, ⌀G: 19, ⌀I: 21, h1:41, h2:28, H: 80