(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Female Thread Plug (Polypropylene) EA462BL-8 (Part Number)

Female Thread Plug (Polypropylene) EA462BL-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,667₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Polypropylene
・Operating pressure--6 to -20: 0.69MPa (7kgf/cm2), -30: 0.39MPa (4kgf/cm2)
・Nominal dia.-25(1")
・Thread-Rc1"

Part Number
EA462BL-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,667.36

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon