(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

male threaded claw coupling (Brass)

male threaded claw coupling (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,006₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Compatible with EA462A-4 to -10
・Withstanding pressure-0.59MPa (6kg/cm2)
・Application-Water, air
・Thread…PF1.1/4

Part Number
EA462B-10
EA462B-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal thread (inch) JAN Code

₹ 1,006.09

1 Piece(s) 5 Day(s) or more 14518340020924

₹ 1,161.22

1 Piece(s) 5 Day(s) or more 1/44518340020931

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Valve Structure Dual Passage Opening Type
Operating Environment/Applications Standard Operating fluid Air, Water Thread type G (Parallel pipe thread)
Sealing Material EPDM Main Body Materials Brass Types of connection parts Male Thread Type
Compatible with EA462A-4/-10 Applications water, air Pressure resistant 0.59 MPa (6 kg/cm2)
X
whatsapp-qr whatsapp-icon