(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

swivel flare elbow

swivel flare elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,531₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Swivel flare elbow.

Part Number
EA443E-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,531.18

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Elbow Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Reducing Connection Thread Type 1 UNF (Unify Fine Threaded) Thread nominal 1 5/8x18
Connection type Screw⇔Screw Applicable Pipe O.D.1 (inch) 9.52 Materials Brass
JAN Code 4518340020405 Thread Nominal 2 5/8x18 Types of connection screw 2 UNF (Unified Fine Tapped)
Applicable Pipe O.D.2 (inch) 9.52 Flare Screw (Male/Female) 3/8" Quantity 1 pc.

Please check the type/dimensions/specifications of the part EA443E-3 in the swivel flare elbow series.

X
whatsapp-qr whatsapp-icon