(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flare Adapter EA443D-56

Flare Adapter EA443D-56
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,778₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Female screw (flare)…5/8
・Male screw (flare)…3/4

Part Number
EA443D-56
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,777.84

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Reducing Connection Thread Type 1 UNF (Unify Fine Threaded) Thread nominal 1 1 1/18x14
Connection type Screw⇔Screw Applicable Pipe O.D.1 (inch) 19.05 Materials Brass
JAN Code 4518340138094 Thread Nominal 2 7/8x14 Types of connection screw 2 UNF (Unified Fine Tapped)
Male Screw (Flare) 3/4" Applicable Pipe O.D.2 (inch) 15.88 Female Screw (Flare) 5/8"
Quantity 1 pc. Accessories copper packing