(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flare Elbow

Flare Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      928₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Flare elbow. [Materials]·It is made of brass.

 
Part Number
EA442AP-12
EA442AP-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread Nominal 2

₹ 927.99

1 Piece(s) 6 Day(s) or more 45183408668361/8"

₹ 2,496.55

1 Piece(s) 6 Day(s) or more 45183408668431/4"

Loading...

  1. 1

Basic Information

Type Elbow Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 UNF (Unify Fine Threaded) Thread nominal 1 7/16x20
Connection type Screw⇔Screw Applicable Pipe O.D.1 (inch) 6.35 Materials Brass
Types of connection screw 2 NPT (Tapered Tapped for American pipes) Male Screw (Flare) 1/4" Quantity 1 pc.