(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Overall Length | 10m | Outer diameter × wall thickness | 6mmx1mm |
---|---|---|---|
Overall Diameter | 8.0mm | Specification 1 | ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm |
Specifications 2 | ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788 | - | - |
Japanese Only
Loading...
Overall Length | 10m | Outer diameter × wall thickness | 6mmx1mm |
---|---|---|---|
Overall Diameter | 8.0mm | Specification 1 | ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm |
Specifications 2 | ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788 | - | - |
Loading...
Overall Length | 10m | Outer diameter × wall thickness | 6mmx1mm |
---|---|---|---|
Overall Diameter | 8.0mm | Specification 1 | ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm |
Specifications 2 | ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788 | - | - |
[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, ,Control copper pipe.
Loading...
Overall Length | 10m | Outer diameter × wall thickness | 6mmx1mm |
---|---|---|---|
Overall Diameter | 8.0mm | Specification 1 | ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm |
Specifications 2 | ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Overall Length | 10m | Outer diameter × wall thickness | 6mmx1mm |
---|---|---|---|
Overall Diameter | 8.0mm | Specification 1 | ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm |
Specifications 2 | ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788 | - | - |
Overall Length | 10m | Outer diameter × wall thickness | 6mmx1mm | Overall Diameter | 8.0mm |
---|---|---|---|---|---|
Specification 1 | ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm | Specifications 2 | ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788 |
Please check the type/dimensions/specifications of the part EA436BB-11 in the Control copper pipe series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy