(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Annealed copper pipe, total length 20 m

Annealed copper pipe, total length 20 m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,419₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Annealed Copper pipe. ·Overall length 20 m, wall thickness 1 mm.

 
Part Number
EA436BA-6
EA436BA-8
EA436BA-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter diameter × wall thickness Specification 1

₹ 9,418.76

1 Piece(s) 5 Day(s) or more 6mmx1mm·Thickness: 1 mm·Total length: 20 m/copper pipe outer diameter: 6 mm·JAN: 4518340143395

₹ 12,942.04

1 Piece(s) 5 Day(s) or more 8mmx1mm·Thickness: 1 mm·Total length: 20 m/copper pipe outer diameter: 8mm·JAN: 4518340143401

₹ 16,469.13

1 Piece(s) 6 Day(s) or more 10mmx1mm·Thickness: 1 mm·Total length: 20 m/copper pipe outer diameter: 10 mm·JAN: 4518340143418

Loading...

  1. 1

Basic Information

Overall Length 20m
X
whatsapp-qr whatsapp-icon