(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Annealed Copper Tube EA436BA-10

Annealed Copper Tube EA436BA-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thickness-1mm
・Length-20m
・Copper tube OD…10mm

Part Number
EA436BA-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,469.13

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 20m Outer diameter × wall thickness 10mmx1mm Specification 1 ·Thickness: 1 mm·Total length: 20 m/copper pipe outer diameter: 10 mm·JAN: 4518340143418

Please check the type/dimensions/specifications of the part EA436BA-10 in the Annealed Copper Tube EA436BA-10 series.