(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Brass
・Thread size(R)-1/2
・Copper tube dim.(mm)-15.88
・Maximum allowable pressure ...1.75Mpa (-20 to 120 ℃)
・Fluid ... hot and cold water, antifreeze, oil, air
Type | Straight | Connection Type | Pipe⇔Screw, welding type | Fitting type | Welding joint |
---|---|---|---|---|---|
Divisions of Max. Operating Pressure(MPa) | 2.0Mpa or Less | Applicable Pipe Size, Standards | Inch, Equal Dia. | Connection Thread Type 1 | R (Tapered male thread for pipes) |
Thread nominal 1 | 1/2B(15A) | Applicable Pipe O.D.1 (inch) | 15.88 | Materials | Brass |
JAN Code | 4548745963496 | Overall Length | 31.5mm | Operating fluid | Oil, Air, Water |
Compatible pipe material | copper | Maximum allowable working pressure | 1.75 MPa (-20 to 120°C) | Details of applicable fluids | Hot and cold water, Antifreeze, Oil, Air |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy