(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gunmetal elbow

Gunmetal elbow
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

JAN Code4548745323795Thread sizeR3/4" × Rc3/4"
Japan Water Works Association Certified Registered ProductAvailable - -
CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

JAN Code4548745323795Thread sizeR3/4" × Rc3/4"
Japan Water Works Association Certified Registered ProductAvailable - -

Loading...

Configured Specifications

JAN Code4548745323795Thread sizeR3/4" × Rc3/4"
Japan Water Works Association Certified Registered ProductAvailable - -

Product Description

[Features]·ESCO Co., Ltd Hose fitting, Gunmetal elbow. [Materials]·Bronze.

Gunmetal elbow
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

JAN Code4548745323795Thread sizeR3/4" × Rc3/4"
Japan Water Works Association Certified Registered ProductAvailable - -

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

JAN Code4548745323795Thread sizeR3/4" × Rc3/4"
Japan Water Works Association Certified Registered ProductAvailable - -
Part Number
EA432NJ-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,805.27

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

JAN Code 4548745323795 Thread size R3/4" × Rc3/4" Japan Water Works Association Certified Registered Product Available

Please check the type/dimensions/specifications of the part EA432NJ-20 in the Gunmetal elbow series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list