(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gunmetal nipple

Gunmetal nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,007₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Connection Type]Can choose from Thread to Thread Same diameter, Same type, and From Thread To Thread Reducing. [Connection Shape]Nipple; Material: Bronze

Part Number
EA432ND-25C
EA432ND-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2 JAN Code Specification 1 Specifications 2

₹ 2,007.04

1 Piece(s) 6 Day(s) or more Thread <-> Thread, Unequal Dia.1B(25A)R3/4B(20A)4548745949209Nominal Diameter: 25 × 20/hexagonal opposite sides: 34 mm/operating temperature: 80°C/weight: 122 gIrregular type/Japan water association certified product

₹ 2,158.78

1 Piece(s) 6 Day(s) or more Thread <-> Thread, Equal Dia. Different Type1 1/4B(32A)--4548745949216Nominal Diameter: 30/Hexagon opposite side: 44 mm/operating temperature: 80°C/weight: 215.5 gJapan Water Works Association Certified Registered Product

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Material Bronze Connection Thread Type M1 R
Type Fitting
X
whatsapp-qr whatsapp-icon