(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gunmetal Nipple EA432ND-20B

Gunmetal Nipple EA432ND-20B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,359₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Bronze
・Japan Water Works Association certified product
・Nominal…20 x 13
・Screw dim.R…3/4 x 1/2
・Hex dim.(mm)…30
・Length(mm)…45

Part Number
EA432ND-20B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,358.71

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432ND-20B in the Gunmetal Nipple EA432ND-20B series.