(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Gunmetal Nipple EA432ND-13

Gunmetal Nipple EA432ND-13
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      971₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Bronze
・Japan Water Works Association certified product
・Nominal…13
・Screw dim.R…1/2
・Hex dim.(mm)…24
・Length(mm)…42

Part Number
EA432ND-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 970.95

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA432ND-13 in the Gunmetal Nipple EA432ND-13 series.