(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

flare union【5 Pieces Per Package】

flare union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,852₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nut Width Across Flats]Selectable from 17 mm, 17 × 22 mm, 22 mm, and 32 mm.

Part Number
EA430AC-2
EA430AC-3
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code Copper pipe size

₹ 1,852.07

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 45183403402131/4"

₹ 2,925.60

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more 45183403402373/8"

Loading...

  1. 1

Basic Information

Type flare union connection type UNFxUNF Connection form Male thread × Male thread
X
whatsapp-qr whatsapp-icon