Mini Needle Valve EA426DS-11

Mini Needle Valve EA426DS-11

【Product Specifications】
・Pressure-0.98MPa or below
・Temperature: -10 to 80℃
・Angle style
・External thread…PT1/8

Part Number

Configured Part Number is shown.

EA426DS-11

Part Number
EA426DS-11
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426DS-11 in the Mini Needle Valve EA426DS-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)