• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Mini Needle Valve EA426CW-333

Mini Needle Valve EA426CW-333

【Product Specifications】
・Material-Brass (chrome plating finish)
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・Rc(PT)-3/8"
・Rc(PT)-3/8"

Part Number

Configured Part Number is shown.

EA426CW-333

Part Number
EA426CW-333
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426CW-333 in the Mini Needle Valve EA426CW-333 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)