(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Needle valve EA426CW-A

Needle valve EA426CW-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,339₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·This is a needle valve EA426CW-A made by ESCO. ·Mounting screws are R (PT) 1/4, Rc (PT) 1/4, R (PT) 1/8, Rc (PT) 1/8, R (PT) 3/8, and Rc (PT) 3/8.

Part Number
EA426CW-11A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,338.76

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Handle Shape Round Handle Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) null::0.98
JAN Code 4548745160963 Mounting Screw Rc (PT) 1/8", R (PT) 1/8" Surface Treatment Chrome Plating Finish
Temperature -10 to 80°C (Excluding frozen parts) Materials Brass

Please check the type/dimensions/specifications of the part EA426CW-11A in the Needle valve EA426CW-A series.