Faucet EA426BL-4

Faucet EA426BL-4

【Product Specifications】
・Pressure-0.98MPa or below
・For downward discharging
・Temperature: -10 to 80℃
・External thread…R(PT)1/2

Part Number

Configured Part Number is shown.

EA426BL-4

Part Number
EA426BL-4
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426BL-4 in the Faucet EA426BL-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)