(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Effective Cross-Sectional Area | 4 mm2 | Thread size | R1/8" |
---|---|---|---|
Specification 1 | ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air | Specifications 2 | ·Effective Cross-Sectional Area: 4 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068292 |
Loading...
Effective Cross-Sectional Area | 4 mm2 | Thread size | R1/8" |
---|---|---|---|
Specification 1 | ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air | Specifications 2 | ·Effective Cross-Sectional Area: 4 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068292 |
Loading...
Effective Cross-Sectional Area | 4 mm2 | Thread size | R1/8" |
---|---|---|---|
Specification 1 | ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air | Specifications 2 | ·Effective Cross-Sectional Area: 4 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068292 |
【Product Specifications】
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating)
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air
・Tube dia.-6mm
・Thread size-R1/8
Loading...
Effective Cross-Sectional Area | 4 mm2 | Thread size | R1/8" |
---|---|---|---|
Specification 1 | ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air | Specifications 2 | ·Effective Cross-Sectional Area: 4 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068292 |
Loading...
Loading...
Loading...
Effective Cross-Sectional Area | 4 mm2 | Thread size | R1/8" |
---|---|---|---|
Specification 1 | ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air | Specifications 2 | ·Effective Cross-Sectional Area: 4 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068292 |
Effective Cross-Sectional Area | 4 mm2 | Thread size | R1/8" | Specification 1 | ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air |
---|---|---|---|---|---|
Specifications 2 | ·Effective Cross-Sectional Area: 4 mm2·Thread size: R1/8""·Tube outer diameter: 4 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068292 |
Please check the type/dimensions/specifications of the part EA425TC-41 in the 4/6mm Mini Ball Valve (Equal Angle Steel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy