(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Open/Close Valve EA425SK-11

Open/Close Valve EA425SK-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,770₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Body material-resin:PBTMetal:Brass yellow(Rust-resistant electroless nickel plating)
・Applicable fluid-Air
・IN-R1/8
・OUT-R1/8

Part Number
EA425SK-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,769.55

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Ports 2-Port Switching Operation Knob Plumbing Type and Direction Direct Side Surface
How to Mount Side JAN Code 4518340059818

Please check the type/dimensions/specifications of the part EA425SK-11 in the Open/Close Valve EA425SK-11 series.