(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Open/Close Valve (With Pressure Exhaust Function) EA425SJ-110

Open/Close Valve (With Pressure Exhaust Function) EA425SJ-110
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,770₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Body material-resin:PBTMetal:Brass yellow(Rust-resistant electroless nickel plating)
・Applicable fluid-Air
・IN-10mm
・OUT-10mm

Part Number
EA425SJ-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,770.31

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type Number of Ports 3-Port Switching Operation Knob
Plumbing Type and Direction Direct Side Surface How to Mount Side JAN Code 4518340102200
Notes With residual pressure exhaust function

Please check the type/dimensions/specifications of the part EA425SJ-110 in the Open/Close Valve (With Pressure Exhaust Function) EA425SJ-110 series.