(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Open/close valve SD

Open/close valve SD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,775₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating), Handle:POM
・Applicable fluid-Air
・Tube dia.-6mm
・Thread size-R1/8

Part Number
EA425SD-63
EA425SD-83
EA425SD-102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Output side (Mounting screw)

₹ 1,774.67

1 Piece(s) 5 Day(s) or more 4518340192652R3/8"

₹ 1,884.87

1 Piece(s) 5 Day(s) or more 4518340196872R3/8"

₹ 1,887.91

1 Piece(s) 5 Day(s) or more 4518340196889R1/4"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Output side (Mounting screw)

Loading...

  1. 1

Basic Information

Main Body Shape Others Number of Ports 2-Port Switching Operation Knob
Plumbing Type and Direction Direct Side Surface How to Mount Side Notes No exhaust function
X
whatsapp-qr whatsapp-icon
Close

Comparison list