(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3-Direction Switching Valve EA425SA-110

3-Direction Switching Valve EA425SA-110
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,969₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Material-Body:Glass containing PBT, Handle:POM
・Applicable fluid-Air
・Turning the cock 90゚ switches the flow channels.
・Tube dia.-10mm

Part Number
EA425SA-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,968.73

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type Number of Ports 3-Port Pipe Port Type One-Touch Plumbing
JAN Code 4518340192621

Please check the type/dimensions/specifications of the part EA425SA-110 in the 3-Direction Switching Valve EA425SA-110 series.