(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Type Plug (20 type/elbow)

Single-Action Type Plug (20 type/elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      422₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·20 type elbow with quick-connect fitting. ·Main body material is standard (PBT).

Part Number
EA425NF-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 422.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Other Shapes Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Other Shapes Plugs Applicable Tube O.D.1(φ) 6
JAN Code 4518340142930 Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA425NF-6 in the Single-Action Type Plug (20 type/elbow) series.

X
whatsapp-qr whatsapp-icon