(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-PBT(Glass containing)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Service temperature-0 to 60℃(no freezing)
・Built-in silencer for the purpose of reducing the noise and impact occurring at the time the release of theresidual pressure
・Tube dia.-8mm
Fitting Type | Other Shapes | Applicable Fluid | Air | Body Material | Standard (PBT) |
---|---|---|---|---|---|
Application | Standard, Mini | Other Shapes | Plugs | Applicable Tube O.D.1(φ) | 8 |
JAN Code | 4518340127814 | Type | Quick-connect fitting | Specifications | Straight with type 20 quick-connect fitting |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy