(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tube Clamp EA425KZ-2【10 Pieces Per Package】

Tube Clamp EA425KZ-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-DURACON
・-2: ON-OFF only, -4: adjustable to 12 levels, -8: adjustable to 8 levels
・Tube OD…Up to dia. 2mm
・Qty.…10

Part Number
EA425KZ-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 458.01

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components JAN Code 4548745577754 Size Approximately 24 (W) × 9 (D) × 13 (H) mm
Material Details Duracon (POM) Specifications ON-OFF only Compatible Tube Outer Diameter Up to ⌀2 mm

Please check the type/dimensions/specifications of the part EA425KZ-2 in the Tube Clamp EA425KZ-2 series.