(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Panel Union EA425KP-4

Panel Union EA425KP-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,477₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Operating temperature-Air: -20 to 60℃Water, oil: 0 to 60℃
・Max pressure-2.6 to 4.4MPa
・Screw dim. PT…R1/2

Part Number
EA425KP-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,477.27

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Body Material Brass Application Standard, Mini JAN Code 4548745322514
Operating Temperature Air: -20 to 60°C, water/oil: 0 to 60°C Thread size Rc 1/2" Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA425KP-4 in the Panel Union EA425KP-4 series.