(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Panel Union

Panel Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      841₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Quick-connect fitting, Panel union. ·Main body material is Brass.

Part Number
EA425KP-1
EA425KP-2
EA425KP-3
EA425KP-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread size

₹ 840.56

1 Piece(s) 5 Day(s) or more 4548745322484Rc1/8"

₹ 1,107.49

1 Piece(s) 5 Day(s) or more 4548745322491Rc1/4"

₹ 1,382.80

1 Piece(s) 5 Day(s) or more 4548745322507Rc3/8"

₹ 2,477.27

1 Piece(s) 5 Day(s) or more 4548745322514Rc 1/2"

Loading...

  1. 1

Basic Information

Body Material Brass Application Standard, Mini Operating Temperature Air: -20 to 60°C, water/oil: 0 to 60°C
Type Quick-connect fitting
X
whatsapp-qr whatsapp-icon