(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

PPY-Type Connector EA425KE-10

PPY-Type Connector EA425KE-10

【Product Specifications】
・Material-Polypropylene
・Applicable fluid-Liquid
・OD…10mm

Part Number

Configured Part Number is shown.

EA425KE-10

Part Number
EA425KE-10
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425KE-10 in the PPY-Type Connector EA425KE-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)