(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Connector (Male thread/Fluorine resin)

Connector (Male thread/Fluorine resin)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,740₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: fluororesin [PTFE]Nut: fluororesin [ECTFE]
・Max operating temperature-100℃
・Applicable tube-PFA, PTFE fluoropolymer resin tube
・Chemical resistance
・Easy setting (No special tool required for installation, taper shrink seal type)
・Tubedim. (mm)…12
・Screw dim.PT…R1/4
・Max pressure(23℃)…0.5MPa

Part Number
EA425HA-123
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,740.47

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material Others Application Food, Pharmaceutical Related
Screw Mounting, Direction Straight JAN Code 4548745321395 Material Details Body: Fluororesin (PTFE), nut: Fluoropolymer (ECTFE)
Thread size R(PT)3/8" Type Quick-connect fitting Compatible Tube PFA/PTFE fluoropolymer tube

Please check the type/dimensions/specifications of the part EA425HA-123 in the Connector (Male thread/Fluorine resin) series.