(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Steel
・Application-For EA125TA, TB, TC, TD-6A to -20E
・PF, PT…1
・Hex.…41mm
Materials | steel | JAN Code | 4548745321210 | Specifications | For EA125TA/TB/TC/TD-6A to -20E |
---|---|---|---|---|---|
Hex Width Across Flats Size | 41mm | Connection form | Male thread × Male thread | Mounting Screw | PF/PT Size: 1" |
Please check the type/dimensions/specifications of the part EA425GB-8 in the PF/PT Nipple for Hydraulic EA425GB-8 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy