(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap Nut (for Tubes/Stainless Steel)

Cap Nut (for Tubes/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      650₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air, water, chemicals
・Operating temperature-Air: -65 to 260℃Water: 0 to 100oC
・Tube OD…6mm

Part Number
EA425FX-4
EA425FX-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
JAN Code

₹ 649.78

1 Piece(s) 5 Day(s) or more 44548745149791

₹ 712.91

1 Piece(s) 5 Day(s) or more 84548745150087

Loading...

  1. 1

Basic Information

Body Material SUS316 Operating Temperature Air: -65 to 260°C, water: 0 to 100°C Type One-Touch Coupling Related Parts
X
whatsapp-qr whatsapp-icon