(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Union EA425FC-8

Straight Union EA425FC-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,054₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air, water, chemicals
・Operating temperature-Air: -65 to 260℃, Water: 0 to 100℃
・Tube OD…8mm
・Tube ID…5mm

Part Number
EA425FC-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,053.51

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Water / Air / Chemical, Solvent Body Material SUS316
Application Food, Pharmaceutical Related Union, Equal Dia. Union Straight Applicable Tube O.D.1(φ) 8
JAN Code 4548745149760 Operating Temperature Air: -65 to 260°C, water: 0 to 100°C Type Quick-connect fitting